Murrelektronik

Ön jelenleg itt van: Főoldal / Hírek / Termékhírek / Detail page

Termékhírek

jan 24, 2019

Cube67: Decentralization at its best

The Cube system from Murrelektronik is a modular field bus system for on-machine installation concepts. It’s engineered flexibly to be the optimal solution for any application – meeting protection class IP20 through IP69K.

Cube67 features great functionality, easy connections, a robust and compact design, fully molded modules, and multi-functional inputs and outputs. The modules can be installed right next to the sensors and actuators.

Our one-cable-technology connects the modules to the bus node, transferring both data and power. Extensive diagnostics enable maximum transparency. The number of terminals in the control cabinet is reduced by moving field bus modules into the field, freeing up space.

The Cube67 field bus system makes it possible to change bus without changing system: installation concepts can be implemented independent of existing control concepts. Simply select the bus module with the desired field bus protocol; Murrelektronik can provide bus nodes for the most common field bus systems.

Cube67 solutions provide maximum cost-benefit ratio across the entire life cycle of a machine: through simplified design, fast application assembly, error-free commissioning, and maximized system runtime for productive operation.