Murrelektronik

Ön jelenleg itt van: Főoldal / Iparágak / Logisztika / Detail page

Logisztika

febr 02, 2011

Forever bright

The signal towers from Murrelektronik are extremely bright. And thanks to their innovative LED technology they help save energy. Modlights are available with diameters of 30, 50, and 70 millimeters and can be used in many different applications.

A patented double reflector system and high-intensity LEDs provide an extremely high light yield. Modlight signal towers are so bright that the lights can be seen even in daylight or from far away. The innovative LED technology features many advantages compared to conventional bulbs.  The LEDs can withstand machine vibrations and have a lifetime of 100,000 hours with no maintenance required! No bulbs have to be replaced, which saves a lot of time in machines and systems where signal towers continuously report machine status. And the benefits don’t stop there: Modlight reduces energy consumption. LEDs need only a little energy, reducing costs and offering an eco-friendly alternative.

Modlight signal towers are available with diameters of 30, 50, and 70 millimeters so they can be used in many different applications. The wider diameter models are designed for applications with bigger machine installations. They can be seen easily even in large production plants. In smaller machines that are operated by operation personnel, the smaller models with 50 or 30 millimeters are the perfect choice. Because of their compact size they can be easily integrated into the design of all machines.