Mico Pro® Now With Even More Features | Murrelektronik

november 27, 2018

Mico Pro® Now With Even More Features

Mico Pro is the intelligent current monitoring system from Murrelektronik. The modular design enables the system to be built precisely to suit specific applications while maintaining an excellent price-performance ratio and saving installation space.

Mico Pro the intelligent current monitoring system from Murrelektronik

The patented tripping process ensures optimum machine availability. Mico Pro® monitors load and control currents, and identifies critical moments. It signals limits and switches defective channels off as late as it’s safe, but as safe as possible.

Two new extended system features now make Mico Pro® even more versatile:

 

Full Power! Mico Pro®​​​​​​​ available with integrated power supply

New switch-mode power supplies with an output current of 5 or 10 A can be integrated directly into Mico Pro®​​​​​​​ stations. This combination creates more space inside the control cabinet because it replaces the power module. The switch-mode power supply continues to support features like general alarm message, 90 percent early warning, control signal for remote maintenance. You can also supply up to 20 A of power by enabling the parallel mode. Energy efficiency is high, keeping control cabinet temperatures low. With practical bridges that snap in, the switch-mode power supply devices can be connected to the monitoring modules in a few easy steps, without the need for extra wiring.

 

NEC Class 2 – facilitates the UL approval process

Murrelektronik has a large number of Mico Pro®​​​​​​​ modules with NEC Class 2 certification and – a remarkable feature – are capable of monitoring current of up to 4 A. This enables many NEC Class 2 load circuits to be integrated with a powerful switch-mode power supply. According to UL: due to the limited amount of energy (100 VA) in power circuits of this kind, there is neither a risk of electrocution nor any fire hazard. This is why the control cabinet components (acc. to UL508A) used in a Class 2 circuit do not need to be certified by UL. This simplifies the approval procedure for control cabinets. Further advantages: free up space in the control cabinet, easy choice of a standard power supply (from Murrelektronik of course) and a substantial reduction in the amount of wiring.

Letöltések

Újdonságok a vállalatunktól

Order with only a few clicks - automatically fill your cart and safe time

Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…

Tudjon meg többet

A high-performance all-rounder

The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.

Tudjon meg többet

One for all – Modlight60 Pro RGB

The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.

Tudjon meg többet

Jó napot!
Hírlevél
Szívesen állunk rendelkezésére!
Sok csatornán keresztül elér bennünket...