M12 Connectors for Industrial Ethernet | Murrelektronik

július 30, 2018

M12 Connectors for Industrial Ethernet

Murrelektronik's industrial M12 connectors with IP67 protection are perfect to use in demanding industrial Ethernet applications. The x-coded M12 connector transfers high data quantity. The y-coded M12 connector transfers both data and power.

Murrelektronik M12 connector for Industrial Ethernet x-coded

High speed vision systems are an example of how increasing data volumes are generated in industrial Ethernet applications. This requires higher transfer rates. And the request for a standardized communication structure in companies has become more important.

Murrelektronik's x-coded M12 cordsets are the right solution for error-free, high speed data transfers of up to 10 gigabits per second. They enable full speed transfer on the data highway. A metal cross (X-shaped) in the connector safely separates the four data pairs from each other. The cables are also shielded from external interference.

Combining RJ45 connections in the office and x-coded M12 connections in the field makes it possible to establish a consistent gigabit communication in companies.

Murrelektronik offers the x-coded M12 connectors together with highly-resistant PUR cables - they are perfect for applications in industrial environments.

  • 10 Gbit/s data transfer rate according to Cat. 6A (ISO/IEC 11801)
  • M12 x-coded (IEC 61076-2-109)
  • 360° shielded
  • Soldered shield connection between cable and connector
  • Suitable for applications in industrial environments up to IP65/67

Hybrid Cables - Parallel Transfer of Data and Power

Murrelektronik's y-coded M12 cordsets can transfer data and power in one connector. The metal y-coding separates the four contacts for power transfer from the four signal contacts in the pin arrangement. This makes it possible to transfer up to 100 mbit/s data while 2 x 6 A power are available.

Y-coded M12 cordsets make installtions easier which helps you reduce costs. Y-coded M12 connectors combined with PUR cables suitable for C-tracks are great for moving applications.

  • Data transfer according to Cat. 5e (ISO/IEC 11801, Class D)
  • Power transfer up to 2 x 6 A
  • 360° shielded
  • Soldered shield connection between cable and connector
  • Suitable for applications in industrial environments up to IP65/67

Letöltések

Újdonságok a vállalatunktól

F&B Pro: A fine solution for cheese production

The Swiss company Kaesaro connects sensors and actuators in cheese cellar robots with Murrelektronik's F&B Pro connectors designed for the food industry – and benefits both in…

Tudjon meg többet

Murrelektronik and the disenchanting of the loop resistance

The long road to the intelligent power supply system: Selective channel monitoring is due to a phenomenon that only appeared with the market introduction of electronically…

Tudjon meg többet

Cube67 Diagnostics Gateway: Diagnostics Made Easy

Murrelektronik's Cube fieldbus system offers extensive diagnostic options. A new diagnostics gateway makes access to this data even easier. This solution is easy to implement,…

Tudjon meg többet

Ez a weboldal automatikusan „sütiket” ment le a gépére, hogy megkönnyítse Önnek az oldal kezelését. Ha folytatja a böngészést, azzal hozzájárul a használatukhoz. További információkat itt talál.

Jó napot!
Szívesen állunk rendelkezésére!
Sok csatornán keresztül elér bennünket...