With nexogate into the Murrelektronik Cloud | Murrelektronik

november 27, 2018

With nexogate into the Murrelektronik Cloud

Murrelektronik is pioneering yet another solution for Industry 4.0 with its own cloud service. The compact control cabinet component nexogate serves as an interface to the cloud.

Murrelektronik Nexogate

Our cloud service is unique because data from control and I/O components in machines and systems are transferred directly to the cloud. This makes access easy and uncomplicated, using any device, regardless of location. Data is transmitted via an encrypted communication path, either using GSM or a network.

The Murrelektronik Cloud provides users with an easy-to-use dashboard that displays all the important data, flexibly and according to your standards. This provides the machine and system operators with a full range of important information at a glance. This information can be used for process analysis, and also as a tool for predictive maintenance.

Letöltések

Újdonságok a vállalatunktól

Murrelektronik and the disenchanting of the loop resistance

The long road to the intelligent power supply system: Selective channel monitoring is due to a phenomenon that only appeared with the market introduction of electronically…

Tudjon meg többet

Cube67 Diagnostics Gateway: Diagnostics Made Easy

Murrelektronik's Cube fieldbus system offers extensive diagnostic options. A new diagnostics gateway makes access to this data even easier. This solution is easy to implement,…

Tudjon meg többet

SPE is very important to us

Murrelektronik is looking forward to the possiblities with Single Pair Ethernet (SPE). As a connection specialist for the electrical installation of machines and systems,…

Tudjon meg többet

Ez a weboldal automatikusan „sütiket” ment le a gépére, hogy megkönnyítse Önnek az oldal kezelését. Ha folytatja a böngészést, azzal hozzájárul a használatukhoz. További információkat itt talál.

Jó napot!
Szívesen állunk rendelkezésére!
Sok csatornán keresztül elér bennünket...