október 17, 2023
As early as necessary, as late as possible – intelligent shutdown is the standout feature of Mico, the power distribution module from Murrelektronik. Mico67 enhances decentralized installation solutions and takes load circuit monitoring from the control cabinet out into the field.
Murrelektronik has now added two new modules for electronic overcurrent protection to the Mico product family. An IP67 protection class makes these modules ideal for applications where a large number of sensors and actuators with similar requirements are protected. An M12 L-coded connector supplies the modules with a current of up to 16 A, which can also be transmitted in some variants. Each module is equipped with 4x M12 A-coded NEC Class 2 ports with 2 A or 4 A protection, depending on the variant. This paves the way for completely new installation concepts to create power supply solutions.
Requiring no pre-assembly, the modules also boast a temperature-resistant and highly compact design. LEDs display the operating status of each port and flash to indicate when a 90 percent load is reached. In the case of overloading or a short-circuit, the LEDs flash red and Mico67 immediately shuts down the relevant port. Disconnecting the input voltage makes a reset easy.
Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…
The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.
The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.