március 26, 2019
What makes the MVK Fusion fieldbus module unique is its variety. It combines three basic functions: standard digital sensors and actuators, safety digital sensors and actuators and IO-Link. This combination is new and innovative. It enables unique and groundbreaking automation concepts to be realized. Installation becomes simpler and faster.
The PROFINET/PROFIsafe module unites three basic functions of installation technology:
This combination is new and innovative. It enables unique and groundbreaking automation concepts to be realized. Installation becomes simpler and faster.
MVK Fusion makes complex configurations easier because they can be done entirely by the engineering tool in the safety control system. Software developers and electrical engineers no longer need in-depth knowledge of other manufacturers' tools and manuals.
MVK Fusion makes it possible to have fewer fieldbus modules per unit. Some applications might only require a single module. This opens up new opportunities for many automation applications!
One Module with Extreme Range
What makes the MVK Fusion fieldbus module unique is its variety. It combines three basic functions: standard digital sensors and actuators, safety digital sensors and actuators and IO-Link.
MVK Fusion simplifies installation by minimizing the number of modules required.
Flexibility within Safety Applications
MVK Fusion integrates all safety aspects into one module:
MVK Fusion lets you achieve high safety standards, protecting both man and machine.
Safety Configuration within a Mouse Click
MVK Fusion makes configuring safety sensors and actuators extremely easy: select the safety function in the safety control system engineering tool, and within a few mouse clicks configuration is done.
The users – usually the software developer or the electrical engineer – do not require any special knowledge to configure the module. The MVK Fusion module eliminates the extra verification work step (CRC calculation) and doesn’t require additional manufacturer-specific software. This speeds up the process because it prevents entry of incorrect data.
High Performance
MVK Fusion is excellent for high power applications when reliability cannot be compromised. The module is one hundred percent compatible with PROFINET solutions. MVK Fusion is suitable for Conformance Class C (IRT), Shared Device and Netload Class III applications.
A Wide Range of Uses and Comprehensive Diagnostics
A Murrelektronik most már hibrid Safety modult is kínál az EtherNet I/P-hez
A rendszertervezők egyre gyakrabban választják az MQ 15 dugaszoló csatlakozókat a legfeljebb 7,5 kW teljesítményű aszinkron vagy háromfázisú motorok vagy frekvenciaváltók gyors,…