Xelity 10 TX IP67: A switch for every application | Murrelektronik

Xelity 10 TX IP67: A switch for every application

With the new Xelity 10 TX IP67, Murrelektronik offers a line of robust, space-saving switches designed for the heavy traffic that comes with today’s installations. The ten port switches are available in three models: 10 x 100 Mbit/s, 10 x 1000 Mbit/s, and 2 x 1000 Mbit/s + 8 x 100 Mbit/s. Each model can also be ordered specifically for a ProfiNet system.

Developed in-house, Xelity 10 TX IP67 is Murrelektronik’s response to the desire on the part of machine builders to replace classic control cabinet solutions with IP67 components in the field. The growing trend of decentralized wiring offers advantages that include significant space savings in the control cabinet as well as shorter cable runs.

Its L-coded M12 power connectors (4 or 5-pin) ensure fast connections as well as the ability to daisy chain several devices as long as the combined power usage does not exceed 16A. Each model uses the same drilling pattern and power connector connection. There are no specifications for grounding thanks to the free grounding concept. The Xelity 10 TX IP67 can also be combined with Murrelektronik’s other M12 power modules to create a single source power concept.

Kapcsolat-felvételi lehetőségek

Telefonos információt
a következő telefonszámon kaphat:

Az e-mailes jelentkezéseket
kérjük küldje a következő címre:

Kérjük, írjon a következő címre:

Karrier
Legyen a csapatunk tagja!
Hírlevél
Maradjon naprakész!
Szívesen állunk rendelkezésére!
Sok csatornán keresztül elér bennünket...