Efficient Network Installations | Murrelektronik

július 23, 2018

Efficient Network Installations

Machines and systems become more and more closely networked. Ethernet-based automation solutions are gaining in importance. At the moment, a key topic is the switchover from PROFIBUS to PROFINET, as switches allow the implementation of flexible star topographies. This inevitably leads to an increase in the number of Ethernet components in machines and systems. Murrelektronik offers suitable components for networking the Ethernet modules economically and goal-oriented.

Murrelektronik Switche

From solid basic functions to an enormous functional variety

Murrelektronik offers a broad portfolio of switches. Unmanaged switches are used to reliably cover basic functions at an advantageous price-performance ratio, while variants such as the PROFINET managed switches offer the maximum range of functions.

  • Optimization of wiring flexibility and reduction of the complexity of installation solutions
  • Easy insights into communication and uncomplicated connection to network analysis tools or integrated web servers

Relocation of the coupling level to the field, thus creating space in the control cabinet by using compact and robust IP67 variants

Complete Portfolio of Ethernet Connectors

Murrelektronik is a specialist for cordsets and offers a wide range of cables connectors for wiring Ethernet systems:

  • From the office world into the rough industrial field: solutions for IP20 applications (RJ45) and IP67 applications (M12)
  • Angled IP20 variants for high quality and space-saving installations
  • Pre-fabricated lines in any length and in any variant, already available from a piece quantity of one
  • Additional flexibility through self-fabricated lines
  • 360° full shielding for security in data transfer

An additional highlight: The X-coded gigabit lines from Murrelektronik transfer up to 10 GBits/s, thus ensuring a data throughput at the maximum speed.

Letöltések

Újdonságok a vállalatunktól

F&B Pro: A fine solution for cheese production

The Swiss company Kaesaro connects sensors and actuators in cheese cellar robots with Murrelektronik's F&B Pro connectors designed for the food industry – and benefits both in…

Tudjon meg többet

Murrelektronik and the disenchanting of the loop resistance

The long road to the intelligent power supply system: Selective channel monitoring is due to a phenomenon that only appeared with the market introduction of electronically…

Tudjon meg többet

Cube67 Diagnostics Gateway: Diagnostics Made Easy

Murrelektronik's Cube fieldbus system offers extensive diagnostic options. A new diagnostics gateway makes access to this data even easier. This solution is easy to implement,…

Tudjon meg többet

Ez a weboldal automatikusan „sütiket” ment le a gépére, hogy megkönnyítse Önnek az oldal kezelését. Ha folytatja a böngészést, azzal hozzájárul a használatukhoz. További információkat itt talál.

Jó napot!
Szívesen állunk rendelkezésére!
Sok csatornán keresztül elér bennünket...